??
下载CAD模型
CAD模型选择
可提供的产品: 1
BALLUFF BOS 18M-PA-IR20-S4
HELP_VARIABLE
公司
Balluff
描述
光电传感器
明细表
BALLUFF BOS 18M-PA-IR20-S4
VERF
可用性
可得到
BC
订购代码
BOS01F0
TC
产品识别器
BOS 18M-PA-IR20-S4
PX
产品视图
45699_01
ROT
旋转
MOUNTING
安装
ICON
WEBINC
产品系列
逆反射式光电传感器;光扫描器和光电传感器
W
重量
0.06900 kg
TRAFFIC
海关编号
85365019
TECH
技术细节
Tech. Detail
DESCRIPT
Description
Series = 18M, Dimension = Ø 18 x 75 mm, Interface = PNP normally open (NO) PNP normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Retroreflective sensor, Beam characteristic = Divergent, Light type = LED infrared, Light spot size = Ø 300 mm at 7 m, Range = 0...10 m, Connection = Connector, M12x1-Male, 4-pin, Housing material = Brass, nickel-plated, Material sensing surface = Glass, anti-glare, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, UKCA, WEEE, Scope of delivery = 2x nut M18x1, User manual
CAE
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.
代码